Layers:				6

Individual Board Dimensions:	53 mm x 80 mm ~(2.087" x 3.150")

Finished Thickness:		~0.062

Min. Hole Size:			0.013

Number of Holes:		460 per board

Material:			FR4

Surface Finish:			Lead-free HASL

Soldermask Color:		Black

Soldermask Finish:		Standard

Silkscreen Color:		White

Silkscreen Sides:		Both